- Rugged die-cast aluminum housing and door in bronze powder-coat paint
- Captive, single-point stainless steel hardware closure point
- Impact resistant borosilicate prismatic glass hinged, removable door
- Highly reflective anodized reflector provides optimized illumination
- Patent pending, energy saving LED technology with electronic driver
- Ballast/LED driver are secured to housing for optimal heat sinking
- Options include selectable housing finishes and dimming ballast
- Models include up to 400W metal halide, HPS
- Optional integral egress options and battery packs available
Your internet browser isn't supported.
WPL6B
Specifications
Product Description
| Brand Name | Lumark |
| Family | Wal-Pak Series |
| Description | Wal-Pak, LED, 46W, 5883 lumens, 120-277V, 5000K, Standard Bronze, Refractive lens |
Product Details
| Lamp Type | LED |
| UPC | 080083751402 |
| Amperage Rating | 0.383 at (120V) |
| Color Temperature Max | 5000K |
| Mounting | Wall Mount |
| Optical - Wall Packs | Refractive Lens |
| Range of Motion | N/A |
| Voltage Rating | 120V |
| Wattage | 46W |
| Product Weight | 12.892 |
| Case Quantity | 1 |
| Pallet Quantity | 24 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |