- Low profile, die-cast aluminum housing
- Versatile mount arm - Multiple drill patterns, round and square poles
- Available in 50W - 350W (7,100 - 48,600 lumens) models
- Maximize energy savings with efficacies up to 148 lumens per watt
- Type II, III, IV, V distributions
- Replaces 150W up to 1,500W HID equivalents
- Standard 4000K CCT minimum 70CRI (3000K and 5000K CCT optional)
- 120-277V Standard, 347V or 480V optional. Standard 0-10V dimming
- Integrated stand-alone or wireless controls for additional savings
Your internet browser isn't supported.
PRVS-C40-UNV-T3-MSP/DIM-L30
Specifications
Product Description
| Brand Name | Lumark |
| Family | Prevail COB Series |
| Description | Prevail LED Area/Site, 132W, 17,000 lumens, T3, 4000K, 120-277V, Standard Mounting Arm, Bronze, Dimming and Occupancy Sensor |
Product Details
| Lamp Type | LED |
| UPC | 080083897353 |
| Amperage Rating | .48 at 277V |
| Color Temperature Max | 4000K |
| Mounting | Pole |
| Voltage Rating | 120-277V |
| Wattage | 131 W |
| Product Weight | 18.75 |
| Case Quantity | 1 |
| Pallet Quantity | 12 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |