- Low profile, die-cast aluminum housing
Your internet browser isn't supported.
Specifications
Product Description
Brand Name | Lumark |
Family | Prevail Series |
Description | Prevail LED Area/Site XL,26100 lumens,T5 distribution,120-277V dimming, Standard Arm, Black |
Product Details
Lamp Type | LED |
UPC | 080083445004 |
Amperage Rating | 0.40A at 277V |
Color Temperature Max | 4000K |
Mounting | Arm Mount |
Voltage Rating | 120-277V |
Wattage | 176W |
Product Weight | 41.0 |
Case Quantity | 1 |
Pallet Quantity | 8 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |