Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Mar 20, 2025

Replace with Prevail COB Series

VRDN LED

  • Type II, III and V distributions
  • Standard in 4000K CCT (70 CRI), optional 3000K and 5700K (70 CRI)
  • Tool-less removable power door for easy maintenance
  • Suitable for operation in -40°C to 40°C environments
  • 3G vibration rated
  • IP66 LED optical chamber
  • L90, 50,000 hours at 40°C (per IESNA TM-21)
  • 0-10V dimming available
  • Five-year warranty
VRDN LED

VRDN LED

Overview

The VRDN LED area, site and roadway luminaire combines optical performance, energy efficiency and versatility in a low cost solution to meet the requirements of any area, site and roadway application. Advanced optical technology delivers unparalleled uniformity and scalability. Heavy-duty construction and ease of installation features make the VRDN luminaire the choice for parking area, walkway and roadway applications.

Light ARchitect Augmented Reality App

Light ARchitect Augmented Reality App

We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.

Try It Now

Stock catalog numbers

Resources

Find product variations