- Die-cast aluminum housing, driver compartment and driver door
Specifications
Product Description
Brand Name | Lumark |
Family | NFFLD Night Falcon |
Description | Night Falcon LED Floodlight, 16, 900 Nominal Lumens, Slipfitter, 480V |
Product Details
Lamp Type | LED |
UPC | 080083879564 |
Amperage Rating | 0.26A at 480V |
Color Temperature Max | 4000K |
Mounting | Slipfitter |
Voltage Rating | 480V |
Wattage | 128W |
Product Weight | 19.75 |
Case Quantity | 1 |
Pallet Quantity | 20 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |