- Low profile, die cast aluminum housing
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Lumark |
| Family | RPGC Round Parking Garage and Canopy LED |
| Description | 347V, 60W, Motion Sensor for Dimming Operation, 9' - 20' Mounting Height |
Product Details
| Lamp Type | LED |
| UPC | 080083911868 |
| Amperage Rating | 0.19A |
| Color Temperature Max | 4000K |
| Mounting | Surface Mount |
| Voltage Rating | 347V |
| Wattage | 60W |
| Product Weight | 7.6 |
| Case Quantity | 1 |
| Pallet Quantity | 72 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |