- Selectable lumens, CCT, and 0 to 45 degree rotatable optics
- Finned and smooth aesthetics available
- 800-4,000 lumens
- Heat and impact resistant PC lens
Your internet browser isn't supported.
AWPF28S
Specifications
Product Description
| Brand Name | Lumark |
| Family | AWP Architectural Wall Pack |
| Description | Wall Pack Small Fins, 20-28W,120-347V, PC 2,800-4,000 Lms 20-25-28W, Selectable CCT 3000,4000,5000K / 70CRI, 0-45º forward throw 120-347V, 50/60Hz Selectable Dusk-toDawn Button-type |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083310067 |
| Amperage Rating | 0.08A at 347V |
| Color Temperature Max | 5000K |
| Mounting | Wall Mount |
| Voltage Rating | 120-347V |
| Wattage | 28W |
| Case Quantity | 4 |
| Pallet Quantity | 80 |
| Country of Origin | TH |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | Yes |