- Available in 250 to 2,300 lumens; Insulated Ceiling (IC) rated
- Offered in 90 and 97 CRI; Locking 365° rotation and 45° tilt holds any aiming position
- Interchangeable optics in asymmetric and 5° increments from 10°-70°; Media holder accepts two lens media
- 2400K, 2700K, 3000K, 3500K, 4000K, 5000K; D2W™ option from 3000K to 1850K
- W2N tunable white CCT range 2700K to 6500K or 2000K to 5000K
Your internet browser isn't supported.
Portfolio
E3AAC
Specifications
Product Description
Brand Name | Portfolio |
Family | LDA3B LED 3 1/2 Inch Adjustable, Slope and Downlight |
Description | 3.5” Aperture open angle cut, specular clear finish, Matte white metal trim ring. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 662400684831 |
Amperage Rating | N/A |
Aperture | 3 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Adjustable Accent |
Voltage Rating | N/A |
Product Weight | 0.52 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |