LEDge is a member of io’s line family of linear LED-based products. LEDge is a low voltage linear shelf light that offers exceptional warm and cool white light for a variety of different shelf and casework conditions. LEDge offers illumination levels equivalent to halogen and fluorescent-based alternates with significant benefits. LEDge delivers exquisite white light without the damaging ultra-violet (UV) and infrared (IR) wavelengths or radiant heat that conventional light sources produce. LEDge also offers superior definition to three-dimensional objects and sparkle to reflective surfaces. Projected average rated life is 50,000 hours at 70% of lamp lumen output. Ambient temperature surrounding the fixture shall not exceed 122°F (50°C). Photometrics are available online.