- Cove lighting fixture with integral driver for interior applications
- Field selectable lumen output (350 lm and 700 lm)
- Field selectable CCT (2700K, 3000K, 3500K, 4000K)
- Up to 200 ft run from a single power drop
- 80 CRI Standard
- 90 CRI TruSelect corrected selectable CCT option (coming soon)
- 3 Step MacAdam Binning for color consistency
- Up to 135 lm/W
- Adjustable mount (+/- 30 deg)
- 0-10V integral driver (10% - 100%)
- Damp location rated
- Ships in less than 1 week from order date
iO LED
CS-SL-8SCT-120-ID-UNV-W-SA-STD-1F
Specifications
Product Description
Brand Name | iO |
Family | CovSelect Architectural LED Cove Lighting |
Description | CovSelect Linear LED, Selectable Output, 80 CRI, Selectable CCT, Indoor, 120-277V, Standard White housing, Surface Mount - Adjustable, 0-10V dimming (100%-10%) control, 1 ft Individual fixture length. |
Product Details
Lamp Type | LED |
UPC | 080083267507 |
Amperage Rating | 64.8mA |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Wattage | 21.4 W |
Product Weight | 0.62 |
Case Quantity | 6 |
Pallet Quantity | 810 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |