Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L81211NF9030P

  • Efficacy: up to 95 lm/W at 14.8W; Lumens: up to 1,100
L81211NF9030P

L81211NF9030P

Resources

Specifications

Product Description

Brand Name Halo
Family 812 Mini LED Track Luminaire
Description Mini LED Trac Narrow flood cylinder, 1100 lumens, 90CRI, 3000K, Matte Black

Product Details

Lamp Type LED
UPC 080083813711
Amperage Rating 0.128A at 277V
Color Temperature Max 3000K
Mounting Track
Track Lampholders Mini LED
Voltage Rating 120V
Wattage 15.5W
Product Weight 0.99
Case Quantity 6
Pallet Quantity 648
Country of Origin CN
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?