Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L81208FL9035MB

  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Smooth dimming down to 5% at 120V
  • Holds 1 piece of standard 2" MR16 media filter or lens
  • cULus listed, T24 compliant and DesignLights™ Consortium qualified
  • 5-year warranty
L81208FL9035MB

L81208FL9035MB

Resources

Specifications

Product Description

Brand Name Halo
Family 812 Mini LED Track Luminaire
Description Halo and Lazer Power Trac, Mini LED Accent Cylinder, 800 lumens, Flood (38°), 90, 3500K, Matte Black, 120V.

Product Details

Lamp Type LED
UPC 080083254187
Amperage Rating 0.09A at 120V
Color Temperature Max 3500K
Mounting Arm Mount
Track Lampholders Mini LED
Voltage Rating 120V
Wattage 10.5W
Product Weight 0.99
Case Quantity 6
Pallet Quantity 648
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?