Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

E550RICAT Series

  • For use in insulated ceilings
  • Remodel housing design installs from below the finished ceiling
  • Exclusive remodel speed clamps securely lock from 3/8" to 2" ceilings
  • Air-Tite housing flange gasket
  • Air-Tite tested per ASTM E 283
  • Quick connect wiring tray with push-in wire nuts included
  • Hinged junctin box with Slide-N-Side
  • Socket bracket adjusts lamp to various trim styles and designs
E550RICAT Series

E550RICAT Series

Overview

Recessed 5” aperture remodel housing for use with LED integrated trims or modules. Suitable for 2x8 residential framing or commercial plenum construction, type IC rated and can be used in direct contact with insulation. Airtight rating reduces airflow between living spaces and unconditioned areas providing additional energy savings. Use with Halo® LT56, SMD6, RL56, RA56, SLD6 LED integrated trims and the ML56 LED modular recessed lighting system.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?