- Ultra-low profile surface luminaire with wide distribution
- Direct mount into ceiling or wall
- 2700K, 3000K, 3500K, 4000K or 5000K color temperature; 90 CRI
- Dimmable with 120V dimmers
- Wet location listed for showers and protected ceilings
- Damp location listed for indoor ceiling or wall mounting
HALO
SMD6R6930WHDM
Specifications
Product Description
Brand Name | Halo |
Family | SMD6-DM 6" Surface Canless Direct Mount |
Description | 6" Round Surface Mount Downlight, 600 lm, 90CRI, 3000K, Direct Mount |
Product Details
Lamp Type | LED |
UPC | 080083767090 |
Amperage Rating | 0.08 (at 120V) |
Aperture | 6 Inch |
Color Temperature Max | 3000K |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Downlight |
Voltage Rating | 120V |
Wattage | 10 W |
Product Weight | 1.7 |
Case Quantity | 6 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |