Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

SMD6R6927WHDM

  • Ultra-low profile surface luminaire with wide distribution
  • Direct mount into ceiling or wall
  • 2700K, 3000K, 3500K, 4000K or 5000K color temperature; 90 CRI
  • Dimmable with 120V dimmers
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting
SMD6R6927WHDM

SMD6R6927WHDM

Resources

Specifications

Product Description

Brand Name Halo
Family SMD6-DM 6" Surface Canless Direct Mount
Description 6" Round Surface Mount Downlight, 600 lm, 90CRI, 2700K, Direct Mount

Product Details

Lamp Type LED
UPC 080083766857
Amperage Rating 0.0811A
Aperture 6 Inch
Color Temperature Max 2700K
Mounting Recessed
Range of Motion N/A
Recessed Trim Downlight
Voltage Rating 120V
Wattage 9.6W
Product Weight 0.92
Case Quantity 6
Pallet Quantity 192
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?