Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

SMD4R6950WH

  • Ultra-low profile surface luminaire with wide distribution
  • Ceiling or wall mounting in compatible junction boxes
  • Retrofit 4" recessed downlights with screwbase adapter included
  • 2700K, 3000K, 3500K, 4000K or 5000K color temperature; 90 CRI
  • Dimmable with 120V dimmers
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting
  • Designer trims - optional accessories
SMD4R6950WH

SMD4R6950WH

Resources

Specifications

Product Description

Brand Name Halo
Family SMD4 LED 4" Round/Square Surface-Mount Downlights
Description 4" Round Surface Mount Downlight, 600 lm, 90CRI, 5000K

Product Details

Lamp Type LED
UPC 080083766710
Amperage Rating 0.0811A at 120V
Aperture 4 Inch
Color Temperature Max 5000K
Mounting Recessed
Range of Motion N/A
Recessed Trim Downlight
Voltage Rating 120V
Wattage 9.7W
Product Weight 0.97
Case Quantity 6
Pallet Quantity 630
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?