- Full cone baffle for BR30, BR40, A19, PAR30 and PAR38 lamps
- Torsion spring retention
- Socket supporting baffle
- Slightly oversized ring expands coverage of ceiling cut-out errors
HALO
RE-6125WB
Specifications
Product Description
Brand Name | Halo |
Family | 6125 Full Cone Baffle |
Description | 6" Full Cone White Baffle, White Self-Flange Ring. |
Product Details
Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) |
UPC | 080083754465 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 0.45 |
Case Quantity | 6 |
Pallet Quantity | 300 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |