- Adjustable gimbal - trim
- Torsion spring retention
- Socket supporting
- 25° Tilt, 360° rotation
HALO
5165BK
Specifications
Product Description
Brand Name | Halo |
Family | 5165 Gimbal 25° Tilt, Self-flange |
Description | 5" Black Adjustable Gimbal & Black Trim Ring 35-degree max. tilt |
Product Details
Lamp Type | E26 Screwbase |
UPC | 080083743629 |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Recessed Trim | Gimbal |
Voltage Rating | N/A |
Product Weight | 0.46 |
Case Quantity | 6 |
Pallet Quantity | 576 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |