- Self-flanged metal baffle
- Formed metal trim ring
- For use with H99 series housings
Specifications
Product Description
Brand Name | Halo |
Family | 4013 Full Cone Metal Baffle |
Description | 4" Black Full Baffle, White Self-Flange Ring (H99 housings only) |
Product Details
Lamp Type | E26 Screwbase |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Recessed Trim | Baffle |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |