- For use in non-insulated ceilings
- Air-Tite exclusive housing gasket
- Air-Tite tested per ASTM E 283
- All-Nail bar hangers with preinstalled nail and integral T-grid clip
- q-channel interlocking hanger bars
- Hanger bars feature Pass-N-Thru tool-less shortening
- Quick connect push-in wire nuts included
- EZ junction box with hinged access door
- Socket bracket adjusts lamp to various trim styles and designs
HALO
E5TAT
Specifications
Product Description
Brand Name | Halo |
Family | E5TAT Series |
Description | 5" NON-IC, Air-Tite, New Construction Housing, 120V |
Product Details
Lamp Type | N/A |
Amperage Rating | 0.625A |
Aperture | 5 Inch |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 75W |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |