Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

LT460WH6930R-6PK

  • LED retrofit shallow lens downlight with baffle trim
LT460WH6930R-6PK

LT460WH6930R-6PK

Resources

Specifications

Product Description

Brand Name Halo
Family LT4 LED 4" All-Purpose Baffle Trim Downlight
Description 4" integrated LED trimMatte White 90 CRI,3000K

Product Details

Lamp Type LED
UPC 080083911288
Amperage Rating 0.06A at 120V
Aperture 4 Inch
Color Temperature Max 3000K
Mounting Ceiling Mount
Voltage Rating 120V
Wattage 8W
Product Weight 1.0
Case Quantity 1
Pallet Quantity 126
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?