- Motion sensor detects motion 180° up to 70 ft.
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | SLMT1000B/W |
Description | 180 Degree Motion Activated Solar Powered LED Twin Head Flood Light, White |
Product Details
Lamp Type | LED |
UPC | 080083859801 |
Amperage Rating | N/A |
Color Temperature Max | 5000K |
Mounting | Wall/Eave Mount |
Range of Motion | 180 Degree |
Voltage Rating | N/A |
Wattage | 70 W |
Product Weight | 3.6 |
Case Quantity | 2 |
Pallet Quantity | 96 |
Country of Origin | CN |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |