- ENERGY STAR® certified
Specifications
Product Description
Brand Name | Halo |
Family | RL56 Series |
Description | 5"/6" Retrofit Baffle - Trim LED Module, 90CRI, 3000K, Matte White |
Product Details
Lamp Type | LED |
Amperage Rating | 0.15A at 120V |
Aperture | 5/6 Inch |
Color Temperature Max | 3000K |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 9W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |