- 24-inch fixture
- 2000, 3000, or 4000 nominal lumens (up to 90 lm/w)
- Available in 3000K and 4000K
- 80+ CRI
- Die-cast aluminum construction
- Excellent thermal performance for 70% lumen maintenance at 50,000 hrs
- Optional louver accessory
- Finishes: White, Matte Black, and Aluminum Haze
- Designed for use a downlight or wall wash light
Your internet browser isn't supported.
L80248030AH
Specifications
Product Description
| Brand Name | Halo |
| Family | SPAN LED Wall Wash |
| Description | Halo and Lazer Power-Trac LED, 4000 Lumens, 80 CRI, 3000K, Aluminum Haze Finish. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083447572 |
| Amperage Rating | 0.40A |
| Color Temperature Max | 3000K |
| Mounting | Track Mount |
| Voltage Rating | 120V |
| Wattage | 49W |
| Product Weight | 6.6 |
| Case Quantity | 1 |
| Pallet Quantity | 70 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |