- Available in 4", and 6" aperture
- Designed to look like Halo's best-selling trim – the 6125WB
- Baffle design
- Options for shallow ceiling plenums or 2x6 construction
- Multiple lamp base options: GU10, E26, GU24
- Compatible with most LED lamps on the market
- Canless installation, no housing required
- Air-tite and IC rated
HALO
CEZ6125E26WBICAT
Specifications
Product Description
Brand Name | Halo |
Family | Canless EZ-Trim |
Description | 6-inch Canless EZ-Trim, E26 base, White flange, White baffle trim, IC rated, Air-tite |
Product Details
Lamp Type | LED |
UPC | 080083176212 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Direct Mount |
Voltage Rating | N/A |
Product Weight | 1.72 |
Case Quantity | 4 |
Pallet Quantity | 96 |
Country of Origin | VN |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |