- Decorative LED wall light with compact footprint
- Dusk-to-dawn photocell with selectable CCT and lumens
- UV-resistant lens and rust-resistant bronze finish
- 5 color temperatures: 3000K / 3500K / 4000K / 5000K / 6500K
- Selectable brightness: 2100 / 2800 / 3500 lumens
- 0–10V dimming for energy savings and control
- Installs to recessed junction boxes; includes hardware and safety wire
- IP65 wet-location rated; die-cast aluminum housing
- Meets commercial outdoor lighting standards
- 50,000-hour maintenance-free operation
- 5-year limited warranty
Your internet browser isn't supported.
BKHDR150CLD2D
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | BKHD Series Decorative Outdoor LED Wall Lights |
| Description | Decoratrive Wall Light, Bulk Head, Selectable Lumen 3500 Max, Selectable 5CCT 3000K/3500K/4000K/5000K/6500K , 120-277V, Dusk to Dawn Photocell On/Off, Bronze Housing |
Product Details
| Lamp Type | LED |
| UPC | 080083293032 |
| Amperage Rating | 0.10A at 277V |
| Color Temperature Max | 6500K |
| Mounting | Wall Mount |
| Voltage Rating | 120-277V |
| Wattage | 30W |
| Case Quantity | 4 |
| Pallet Quantity | 160 |
| Country of Origin | VN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |