- Wattages: 12W, 20W and 37W, Lumens: 1,300 and 1,800 (3") and 3,000 (4")
- 3 field-interchangeable optics (spot, narrow flood and flood)
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Color Temperatures: 2700K, 3000K, 3500K and 4000K, CRI: 90
- Smooth dimming down to 5% at 120V
- Holds 2 pieces of standard 2" MR16 media filters or lenses
- Die-cast aluminum, Colors: White, Matte Black, Aluminum Haze finishes
- cULus listed, T24 compliant and DesignLights™ Consortium qualified
- 5-year warranty
HALO
L80818FL935P
Specifications
Product Description
Brand Name | Halo |
Family | 808 High Performance LED Flatback Track Luminaire |
Description | Halo Power Trac & Lazer Track, 1800 L 3-Inch, 32 Degree Flood, 3500K / 90 CRI, Matte White |
Product Details
Lamp Type | LED |
UPC | 080083247110 |
Amperage Rating | N/A |
Color Temperature Max | 3500K |
Mounting | Track Mount |
Track Lampholders | Cylinder |
Voltage Rating | 120V |
Wattage | 20.8 W |
Product Weight | 3.3 |
Case Quantity | 4 |
Pallet Quantity | 320 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |