- One piece seamless baffle
- Baffle ridges are parallel to floor plane
- Trim available in White
- Baffle available in White or Black
HALO
498P
Specifications
Product Description
Brand Name | Halo |
Family | 498 Slope Ceiling Baffle |
Description | 6" Trim Baffle - Slope Ceiling Trim White Trim with Black Coilex Baffle |
Product Details
Lamp Type | Incandescent (Not Included) |
UPC | 662400131717 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Baffle |
Voltage Rating | N/A |
Product Weight | 1.36 |
Case Quantity | 6 |
Pallet Quantity | 120 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |