- Designed to spread light on cabinets or wall close to ceiling
- Provides downlighting on counters
- Available in White
HALO
424P
Specifications
Product Description
Brand Name | Halo |
Family | 424 Wall Wash / Reflector Downlight |
Description | 6" Trim Wall Wash Downlight White Trim |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Wall Wash |
Voltage Rating | N/A |
Wattage | 100 W |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |