- Coil spring retention
Specifications
Product Description
Brand Name | Halo |
Family | 328 White Splay Trim |
Description | 6" Trim Splay White Splay Trim |
Product Details
Lamp Type | N/A |
UPC | 662400163831 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Splay Trim |
Voltage Rating | N/A |
Product Weight | 0.5 |
Case Quantity | 12 |
Pallet Quantity | 600 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |