- Regressed eyeball with baffle splay
- Baffle available in White, Brass and Black
- Trim available in White or Brass
HALO
420W
Specifications
Product Description
Brand Name | Halo |
Family | 420 Regressed Eyeball 30° Tilt |
Description | 6" Trim Regressed Eyeball with Baffle White Trim with White Eyeball and White Baffle |
Product Details
Lamp Type | N/A |
UPC | 662400606017 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Regressed Eyeball |
Voltage Rating | N/A |
Wattage | 75 W |
Product Weight | 1.01 |
Case Quantity | 6 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |