- Sloped sides shield interior view of housing
- Available in White
Specifications
Product Description
Brand Name | Halo |
Family | 429 Dayform White Cone |
Description | 6" Trim Dayform Cone White Trim and Splay Reflector |
Product Details
Lamp Type | N/A |
UPC | 662400167532 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Dayform White Cone |
Voltage Rating | N/A |
Wattage | 75 W |
Product Weight | 0.5 |
Case Quantity | 6 |
Pallet Quantity | 432 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |