- Straight precision sided trim ring
- Torsion Springs pull trim tight to ceiling
- Dual Socket Position for BR and PAR lamps
- Reflector and trim available in a variety of finishes
HALO
5020SC
Specifications
Product Description
Brand Name | Halo |
Family | 5020 PAR Reflector Cone |
Description | 5" Trim Reflector Cone White Trim with Clear Specular Reflector |
Product Details
Lamp Type | N/A |
UPC | 662400602767 |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Reflector Cone |
Voltage Rating | N/A |
Product Weight | 0.83 |
Case Quantity | 6 |
Pallet Quantity | 288 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |