- Optional Accessory
- Die cast trim ring
- Replaces standard ring included with each trim
- Thin profile provides subtle ceiling appearance
- Available in a variety of finishes
- Showerlight trims with wet location listing
HALO
TRM400BK
Specifications
Product Description
Brand Name | Halo |
Family | TRM400 4" H4 LED Designer Trim Rings |
Description | 4" LED Accessory - Slim Ring, Black |
Product Details
Lamp Type | LED |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Voltage Rating | Accessory |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |