- Step cylinder lampholder with baffle
- Quick-lock adapter attaches anywhere along the track channel
- 338° horizontal rotation and 0° to 90° vertical pivot
- Baffle offered in black or white
- Finishes: White (P), Matte Black (MB), White with White Baffle (P/W)
- Matching finish arm allows lampholder to rotate and adjust vertically
Your internet browser isn't supported.
LZR304P/W
Specifications
Product Description
| Brand Name | Halo |
| Family | LZR304 Step Cylinder with Baffle |
| Description | LAZER SMALL STEP CYLINDER, WHITE BAFFLE, WHITE, R20, PAR20, A19 |
Product Details
| Lamp Type | Incandescent |
| UPC | 662400612742 |
| Amperage Rating | 0.21A at 277V |
| Mounting | Track |
| Range of Motion | 0-90 Degree Tilt, 338 Degree Rotation |
| Track Lampholders | Small Step Cylinder |
| Voltage Rating | 120V |
| Wattage | 60W |
| Product Weight | 0.9 |
| Case Quantity | 12 |
| Pallet Quantity | 432 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |