Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

H7ICATNB 6" AIR-TITE™ New Construction Housing

  • No socket bracket, 120V line voltage housing
  • Insulated Ceiling (IC) rated to be in direct contact with insulation
  • Got Nail!™ bar hangers, Slide-N-Side™ wire traps
  • Pass-N-Thru™ tool-less shortening of bar hangers
  • For use with socket supporting trims
  • AIR-TITE™ reduces airflow between unconditioned and conditioned spaces
  • Quick Connect wiring connectors included in junction box
  • Thermally protected protects against overheating from over-lamping
  • Die-formed housing and plaster frame
  • Housing may be removed from plaster frame for junction box access
H7ICATNB 6" AIR-TITE™ New Construction Housing

H7ICATNB 6" AIR-TITE™ New Construction Housing

Save installation time

The H7ICATNB is designed without a socket plate, saving on installation time. Using the supporting socket trims, there is no need to spend time removing the socket from the socket plate and the socket plate from the housing. The wide variety of trims allow for different lighting effects from one housing. The housing can be in direct contact with insulation and the AIR-TITE design meets restricted air flow requirements.

The professional's brand of choice!

The professional's brand of choice!

For more than 65 years, HALO's state-of-the-art engineering; on-going research and development; and meticulous product standards has distinguished the brand the building community knows and trusts. In fact, HALO has been voted as the Brand Leader in lighting for more than 24 consecutive years!

Patented Innovation and High Quality

Patented Innovation and High Quality

HALO's housings feature a robust, full-frame construction, an integral thermal protector that guards against over-lamping and a plaster lip that is notched at 90° intervals for laser centering. The housing is engineered with many contractor-friendly features for quick and easy installation. We also emboss the logo on the frame, so you can be confident you have a quality HALO product.

Complete your installation

Products frequently bought together

Resources

FAQs

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?