- Adjustable accent/slope or lensed wall wash (flat or sloped ceilings)
Your internet browser isn't supported.
Specifications
Product Description
Brand Name | Halo |
Family | H750ICAT Series |
Description | 6" IC, airtight, new construction LED housing, 120/277V, 0-10V dimming |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083146475 |
Amperage Rating | N/A |
Mounting | Recessed |
Voltage Rating | 120/277V |
Product Weight | 2.25 |
Case Quantity | 6 |
Pallet Quantity | 120 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |