Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

H38LVICAT

  • Got-Nail™ bar hangers
  • Pass-N-Thru™ tool less shortening of bar hangers
  • Slide-N-Side™ wire traps
  • Quick Connect wiring connectors included in junction box
  • AIR-TITE™
  • Integral 120V transformer steps line voltage down to lamp voltage
  • Thermally protected
  • Die-formed housing and plaster frame
  • Housing may be removed from plaster frame for junction box access
H38LVICAT

H38LVICAT

Resources

Specifications

Product Description

Brand Name Halo
Family H38LVICAT Series
Description 3" Housing IC Air-Tite 12V Low Voltage, MR16

Product Details

Lamp Type MR16
UPC 623961361289
Amperage Rating 4.167 at (12V)
Aperture 3 Inch
Mounting Recessed
Range of Motion N/A
Voltage Rating 120V
Wattage 50W
Product Weight 5.16
Case Quantity 4
Pallet Quantity 40
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?