Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Apr 18, 2024

HALO

H1499RTAT Series

  • Quick Connect wiring connectors included in junction box
  • AIR-TITE™
  • Thermally protected
  • Die-formed housing
  • Remodel springs accommodate 1/2" and 5/8" ceiling material
  • NM cable pryouts and conduit knockouts in junction box
  • Integral 120V transformer steps line voltage down to lamp voltage
H1499RTAT Series

H1499RTAT Series

Overview

The H1499RTAT is a small aperture Non-IC AIR-TITE™ remodel housing for providing accent and task lighting. The H1499RTAT is designed for use in non-insulated existing ceilings. Non-IC Housing is AIR-TITE™ but insulation must be kept 3 inches away from all sides of housing. For installation from below the ceiling.

Complete your installation

Products frequently bought together

Resources

Want to purchase this product?

Interested in email updates?

Need more information?