- 2”, 3” & 4” Adjustable LED Downlights with up to 35º Tilt and 360º Rotation
- Canless installation means fixtures mount directly to the ceiling (no housing required); Use with canless mounting frames for new construction installations
- Interchangeable round or square trims in either smooth or baffle with optional mud-in frames
- Field-interchangeable TIR optics 25°, 40°, & 55° (Fixtures ship with 40°)
- 5-color Field-SeleCCTable™ (27/30/35/40/5000K) or Field-SeleCCTable™ Dim-to-Warm: 3000K/2700K-to-1800K; 90+ CRI
- Lumen Select (nominal): Low/Medium/High options from 100 to 1,200 lm
- Dimming Versions: ≤5% in either phase cut LE/TE (120V) with compatible dimmers OR 0-10V (UNV 120–277V)
- AIR-TITE, Wet location-listed, IC-rated
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
MFML4S
Specifications
Product Description
| Brand Name | Halo |
| Family | ML Flex Canless LED Adjustables |
| Description | 4" Square ML Flex New Construction Mounting Frame (Use with ML Flex Downlights, Wall Wash, and Adjustables) |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083308552 |
| Amperage Rating | N/A |
| Aperture | 4 Inch |
| Mounting | N/A |
| Voltage Rating | N/A |
| Case Quantity | 6 |
| Pallet Quantity | 216 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |