- Two lumen packages available at 1,420lm and 2,372lm
- Constructed of rust-free polycarbonate housing
- Available in textured white and bronze finish
- Motion SKUs detects motion 180° and up-to 50 feet
- 50,000 hours of rated LED life
- Rated for damp and wet locations
- Zero maintenance LED fixture
- Wall or eave mounted to recessed junction boxes
- 1-year warranty
Your internet browser isn't supported.
ESF2A4FB
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | ESF Floodlights |
| Description | ESF LED Security Floodlight, 2372 Lumens, 4000K Color temp, Flood, Bronze |
Product Details
| Lamp Type | LED |
| UPC | 080083146123 |
| Amperage Rating | 0.25 |
| Color Temperature Max | 4000K |
| Mounting | Wall/Eave Mount |
| Voltage Rating | 120V |
| Wattage | 23.9W |
| Product Weight | 1.29 |
| Case Quantity | 2 |
| Pallet Quantity | 288 |
| Country of Origin | TH |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | No |