- SMD12 Accessory, 12-inch Square SMD Matte Black Trim.
Specifications
Product Description
Brand Name | Halo |
Family | SMD12 LED 12" Round/Square Field Selectable CCT Surface-Mount Downlights |
Description | SMD12 Accessory, 12-inch Square SMD Matte Black Trim. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | Accessory |
UPC | 080083268153 |
Amperage Rating | N/A |
Aperture | 12 Inch |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 3.39 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |