- 3" Shallow Recessed Low Voltage New Construction Housing
Specifications
Product Description
Brand Name | Halo |
Family | H36MR16ICAT |
Description | Square Lens Wall Wash White with White Baffle |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083056576 |
Amperage Rating | N/A |
Aperture | 3 Inch |
Mounting | N/A |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Product Weight | 0.6 |
Case Quantity | 36 |
Pallet Quantity | 864 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |