- Delivers up to 600 lumens
Specifications
Product Description
Brand Name | Halo |
Family | RL3 LED Retrofit Module |
Description | 3-Inch all-purpose retrofit LED module,500 Lumen,90 CRI,with White Finish |
Product Details
Lamp Type | LED |
UPC | 080083130047 |
Amperage Rating | 0.078A at 120V |
Aperture | 3 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 7.5 W |
Product Weight | 0.64 |
Case Quantity | 4 |
Pallet Quantity | 576 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |