Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HLBSL6099FS351EMWR

HLBSL6099FS351EMWR

Resources

Specifications

Product Description

Brand Name Halo
Family HLBSL6 Lite 6" Slim Canless Direct Mount
Description 6-Inch LED smooth lens downlight with plastic housing and remote driver / junction box with Selectable CCT (3000K-5000K)

Product Details

Lamp Type LED
UPC 080083916382
Amperage Rating 0.110A
Aperture 6 Inch
Color Temperature Max 5000K
Mounting Direct Mount
Voltage Rating 120V
Wattage 12.6
Product Weight 0.977
Case Quantity 4
Pallet Quantity 600
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes

Want to purchase this product?

Interested in email updates?

Need more information?