- Comes in Four Outputs 1000 to 4000 Lumens
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Halo |
| Family | 815 LED Stasis Square Track Luminaire |
| Description | 4000 L Flood 90 CRI 3000K |
Product Details
| Lamp Type | LED |
| UPC | 080083003761 |
| Amperage Rating | 0.433 A |
| Color Temperature Max | 3000K |
| Mounting | Track |
| Track Lampholders | Stasis |
| Voltage Rating | 120V |
| Wattage | 52 W |
| Product Weight | 2.9 |
| Case Quantity | 4 |
| Pallet Quantity | 160 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |