- Maintenance-free LEDs with 50,000 hours of life
- 1300 Lumen & 2200 Lumen packages available
- Field selectable CCT: 3000K, 4000K and 5000K
- 120VAC
- Lightweight, rust free polycarbonate construction
- Optional integrated photocontrol for nighttime ON, daytime OFF
- Optional motion sensor has 180* detection up to a 50' range
HALO
MST18VCB
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | MST18/28VC Floods |
Description | Security Motion, Twin head floodlight, 180 degree PIR, Bronze, 3000K, 4000K, 5000K, 1300 Lumens, 13W, 120V |
Product Details
Lamp Type | Integrated LED |
UPC | 080083837236 |
Amperage Rating | .109 |
Color Temperature Max | 5000K |
Mounting | Wall or Eave Mounting |
Range of Motion | 180 Degree |
Voltage Rating | 120V |
Wattage | 13 W |
Product Weight | 1.51 |
Case Quantity | 2 |
Pallet Quantity | 288 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |