- Versatile floodlight with various sizes, lumens, CCTs, and mounting options
- Perfect for lighting areas such as parking, warehouses, offices, or signage
- 3 Selectable color temperatures (3000K, 4000K, & 5000K)
- Dusk to Dawn operation but can also be manually controlled with a wall switch
- Die-cast housing with a NEMA 7H7V beam angle for wide light distribution
- UV Resistant PC Lens that won’t yellow over time
- IP65 Rated and sealed against dust and water, perfect for outdoor applications
- Rust-Resistant powered coated textured bronze finish
- Adjustable tilting swivel knuckle joint
- Hardwired fixture. Universal 120-277V Driver with 0-10V dimming to 10%
- Knuckle mount that is rated up to 1.5G vibration or slip fitter pole mount
- 50,000 Hour maintenance-free LED Lifespan
- UL Listed for Wet Locations, DLC 5.1 Complian
- 5 Year Warranty
Your internet browser isn't supported.
GFLM40FSUNVDBZK
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | GFL Selectable Slim Floodlight |
| Description | GFL Slim LED Flood, 25W, 3CCT, Dusk to Dawn, 120V-277V, Medium. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083260621 |
| Amperage Rating | 0.09A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Knuckle |
| Voltage Rating | 120 / 277V |
| Wattage | 25W |
| Product Weight | 1.98 |
| Case Quantity | 4 |
| Pallet Quantity | 500 |
| Country of Origin | VN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |