- Dedicated 3000K, 4000K, 5000K; 90 CRI minimum
- Below the ceiling installation, no clips or plates needed
- Installs in most 3-1/2" and 4" standard and pancake junction boxes
- Dimmable down to 10%
- Damp Location Listed
Your internet browser isn't supported.
HLCE609940-18P-CA
Specifications
Product Description
| Brand Name | Halo |
| Family | HLCE Surface Mount LED Disk Lights |
| Description | 6-inch Disk Light, 1000 lumens, 4000K 90 CRI, 18 pack |
Product Details
| Lamp Type | LED |
| UPC | 080083287345 |
| Amperage Rating | 0.11A at 120V |
| Aperture | 6 Inch |
| Color Temperature Max | 4000K |
| Mounting | Direct Mount |
| Voltage Rating | 120V |
| Wattage | 13.2W |
| Product Weight | 1.0 |
| Case Quantity | 1 |
| Pallet Quantity | 40 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |