- Maintenance-free LEDs with 70,000 hours of life
- 120-277VAC, 50/60Hz
- 5,800 Lumens
- Field selectable CCT: 3000K, 4000K and 5000K
- Durable die-cast aluminum housing with UV stable clear lens
- Powder coated bronze or white finish
- Optional integrated photocontrol for nighttime ON, daytime OFF
HALO
FSL503TIW
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | FSL503 Series |
Description | Security Flood, Large Single with PC, 3000K, 4000K, 5000K, 5800 Lumens, 52W, 120-277V. |
Product Details
Lamp Type | LED |
UPC | 080083867134 |
Amperage Rating | .19 at 277V |
Color Temperature Max | 5000K |
Mounting | Wall/Eave Mount |
Voltage Rating | 120-277V |
Wattage | 52 W |
Product Weight | 3.26 |
Case Quantity | 2 |
Pallet Quantity | 120 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |